HUBBELL CANADA
Image of YCA27R2N YCA27R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 3/0

YCA27R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 3/0

Brand: Burndy

Catalog ID: YCA27R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 6.73 IN L.

General

Catalog Number

YCA27R2N

Die Index

247

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Prefilled Oxide Inhibitor

Y

UPC

781810016657

UPC 14 Digit GTIN

00781810016657

Dimensions

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

0.78 in

Dimension - Pad Width inch

1.08 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

25

Pallet Quantity

9800