HUBBELL CANADA
Image of YCA27RL2N YCA27RL2N, Al compression terminal, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 3/0

YCA27RL2N, Al compression terminal, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 3/0

Brand: Burndy

Catalog ID: YCA27RL2N

Aluminum compression lug designed for terminating overhead conductors to switch pads and other substation switch yard apparatus,Die index:658.

General

Catalog Number

YCA27RL2N

Die Index

658

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810810453

UPC 14 Digit GTIN

00781810810453

Dimensions

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

0.91 in

Dimension - Pad Width inch

1.26 in

Conductor Related

Conductor - ACSR Cmpt Size Range

3/0 AWG

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Conductor Type

  • ACSR C Str-Size
  • AAC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

20

Pallet Quantity

7840