HUBBELL CANADA
Image of YCA2R2N YCA2R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2

YCA2R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2

Brand: Burndy

Catalog ID: YCA2R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 5.90 IN L

Aluminum Compression HYLUG, 2-hole NEMA 1/2" Stud, 1-3/4" Spacing

General

Application

For ACSR/6201/5005 (Compressed/Compact), Aluminum

Catalog Number

YCA2R2N

Die Index

239

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Prefilled Oxide Inhibitor

Y

Type

YCA-R-N, Terminal

UPC

781810016633

UPC 14 Digit GTIN

00781810016633

Dimensions

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

0.52 in

Dimension - Pad Width inch

1.25 in

Conductor Related

Conductor - ACSR Str Size

2 (6/1) Sparrow AWG

Conductor - ACSR Str Size Range

2 (6/1) Sparrow AWG

Conductor - AL Str Size

2 AWG

Conductor - AL Str Size Range

2 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

25