HUBBELL CANADA
Image of YCA30R2N YCA30R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA30R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA30R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 6.71 IN L.

General

Application

Aluminum compression HYLUGs for terminating overhead conductors to switch pads and substation or switch yard apparatus.

Catalog Number

YCA30R2N

Die Index

251

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Prefilled Oxide Inhibitor

Y

Type

YCA-R-2N

UPC

781810810491

UPC 14 Digit GTIN

00781810810491

Dimensions

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

1.00 in

Dimension - Pad Width inch

1.42 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing kcmil-266.8 (26/7) Partridge kcmil

Conductor - AL Str Size

266 kcmil

Conductor - AL Str Size Range

266 kcmil

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

20

Pallet Quantity

5920