HUBBELL CANADA
Image of YCA321RL2N YCA321RL2N, Al compression lug for terminating overhead conductors to switch pads, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA321RL2N, Al compression lug for terminating overhead conductors to switch pads, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA321RL2N

Aluminum compression lug designed for terminating overhead conductors to switch pads and other substation switch yard apparatus,Die index:655.

  • NEMA Standard Mounting Holes
  • Pre-filled with PENETROX joint compound, stripsealed and capped to limit oxide growth and increase the life of the connection

General

Application

Used for terminating overhead conductors to switch pads and other substation or switch yard apparatus.

Catalog Number

YCA321RL2N

Die Index

655

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Prefilled Oxide Inhibitor

Y

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YCA-RL-2N

UPC

781810810743

UPC 14 Digit GTIN

00781810810743

Dimensions

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

1.13 in

Dimension - Pad Width inch

1.59 in

Conductor Related

Conductor - ACSR Cmpt Size Range

336.4 kcmil

Conductor - ACSR Str Size

336.4 (18/1) Merlin kcmil

Conductor - AL Str Size

336 kcmil

Conductor Type

  • ACSR C Str-Size
  • AAC

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

10

Pallet Quantity

3920