HUBBELL CANADA
Image of YCA35R2N YCA35R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA35R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA35R2N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 7.44 IN L.

  • Aluminum compression HYLUG
  • NEMA Standard Mounting Holes

General

Application

Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.

Catalog Number

YCA35R2N

Die Index

317

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Prefilled Oxide Inhibitor

Y

Sub Brand

COMPRESSION TERMINAL

Trade Name

HYLUG™

Type

YCA-R-N

UPC

781810810712

UPC 14 Digit GTIN

00781810810712

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

1.84 in

Conductor Related

Conductor - ACSR Str Size

397.5 (26-7) kcmil; 397.5 (18-1) 397.5 (30-7)kcmil

Conductor - ACSR Str Size Range

397.5 (26-7) kcmil; 397.5 (18-1) 397.5 (30-7)kcmil

Conductor - AL Str Size

477 kcmil-500 kcmil

Conductor - AL Str Size Range

477 kcmil-500 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

50

Pallet Quantity

3920