
Brand: Burndy
Catalog ID: YCA392N
Catalog Number
YCA392N
Die Index
627
Material
Copper
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Prefilled Oxide Inhibitor
N
Trade Name
HYLUG™
UPC
781810810729
UPC 14 Digit GTIN
00781810810729
Dimension - D inch
3.00 in
Dimension - Hole Size fraction
14/25 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.7 in
Dimension - Pad Width inch
2.31 in
Dimension - Strip Length inch
3 1/16
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size Range
750 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Carton Quantity
3
Pallet Quantity
588