HUBBELL CANADA
Image of YCA43R2N YCA43R2n, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA43R2n, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA43R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 10.28 IN L.

General

Catalog Number

YCA43R2N

Die Index

292;319

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016671

UPC 14 Digit GTIN

00781810016671

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

2.48 in

Conductor Related

Conductor - ACSR Str Size

605 (30-19) kcmil;636 (24-7) kcmil;636 (26-7) kcmil;636 (30-19) kcmil;666.6 (24-7) kcmil

Conductor - ACSR Str Size Range

605 (30-19) kcmil;636 (24-7) kcmil;636 (26-7) kcmil;636 (30-19) kcmil;666.6 (24-7) kcmil

Conductor - AL Str Size

700 kcmil;750 kcmil;795 kcmil

Conductor - AL Str Size Range

700 kcmil;750 kcmil;795 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

6

Pallet Quantity

1008