HUBBELL CANADA
Image of YCA451A4N YCA451A4N, Al compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 113 ACSR, 1272 kcmil AL

YCA451A4N, Al compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 113 ACSR, 1272 kcmil AL

Brand: Burndy

Catalog ID: YCA451A4N

Aluminum Terminal, 4 Pad Holes, 1113 (54-19) kcmil ACSR, 1272 (61) kcmil Al., 422 Index

General

Catalog Number

YCA451A4N

Die Index

422

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016725

UPC 14 Digit GTIN

00781810016725

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - ACSR Str Size

1113 (54-19) kcmil

Conductor - ACSR Str Size Range

1113 (54/19) kcmil

Conductor - AL Str Size

1272 (61) kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

8

Pallet Quantity

720