HUBBELL CANADA
YCAB284N, Copper compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Tin-plated
Image of YCAB284N YCAB284N, Copper compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Tin-plated

YCAB284N, Copper compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Tin-plated

Brand: Burndy

Catalog ID: YCAB284N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, Thickness: 3/8 IN.

  • NEMA Standard mounting holes
  • Made of pure copper

General

Application

For Terminating Copper Conductors To Switch Pads And Other Substation Or Switch Yard Apparatus

Catalog Number

YCAB284N

Connector Type

Terminal

Die Index

168

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

4

Plated

Y

Plating

Yes

Plating Type

Tin Plating

Prefilled Oxide Inhibitor

N

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YCAB-4N

UPC

781810014844

UPC 14 Digit GTIN

00781810014844

Dimensions

Dimension - B Length fraction

1-31/50 in

Dimension - B Length inch

1.62 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.69 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.89 in

Dimension - Pad Width inch

3.00 in

Dimension - Strip Length inch

1 11/16

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

12

Pallet Quantity

1152