HUBBELL CANADA
Image of YCAB344N YCAB344N, Cu Compression Lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

YCAB344N, Cu Compression Lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAB344N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, Pad width: 2-3/8 IN.

  • NEMA Standard mounting holes
  • Made of pure copper

General

Application

For Terminating Copper Conductors To Switch Pads And Other Substation Or Switch Yard Apparatus

Catalog Number

YCAB344N

Die Index

210

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Tongue Type

Standard

Prefilled Oxide Inhibitor

N

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YCAB-4N

UPC

781810014851

UPC 14 Digit GTIN

00781810014851

Dimensions

Dimension - B Length fraction

2-9/17 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.38 in

Dimension - Pad Width inch

3.00 in

Dimension - Strip Length inch

2 5/8

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.63 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

6