
Brand: Burndy
Catalog ID: YCAB394N
Application
Designed for terminating copper conductors to switch pads and other substation or switch yard apparatus
Catalog Number
YCAB394N
Die Index
627
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox A
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
4
Prefilled Oxide Inhibitor
Y
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
YCAB-4N
UPC
781810014868
UPC 14 Digit GTIN
00781810014868
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size fraction
14/25 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.7 in
Dimension - Pad Width inch
3 in
Dimension - Strip Length inch
3 1/16
Dimension - Stud Size inch
33/64
Dimension - Z (inch)
0.63 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size Range
750 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
4
Carton Quantity
1