HUBBELL CANADA
Image of YCAK28A2G1 YCAK28A2G1, Aluminum terminal, 4/0 Str Cu/Al

YCAK28A2G1, Aluminum terminal, 4/0 Str Cu/Al

Brand: Burndy

Catalog ID: YCAK28A2G1

Aluminum Terminal, 4/0 Str. Cu,Al Conc.& Compact, 317 or 705 Index.

General

Catalog Number

YCAK28A2G1

Die Index

317;705

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810810248

UPC 14 Digit GTIN

00781810810248

Dimensions

Dimension - B Length fraction

5-5/8 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - D inch

3 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

1.25 in

Conductor Related

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20