HUBBELL CANADA
Image of YCAK28R4N YCAK28R4N, Aluminum Compression Lug, 4-Pad Holes, 1/2" Stud, 1-3/4" Spacing

YCAK28R4N, Aluminum Compression Lug, 4-Pad Holes, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAK28R4N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 7.36. IN L.

Features: Compression Terminal, Conductor Type: ACSR/6201/5005 (Compressed/Compact), Aluminum, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W249 Die, (6), Y35, Y750 Tool, U249 Die, (3), Y45 Tool, U249 Die With PT-6515 Adapter, (3), Y46 Tool, U249 Die With PUADP-1 Adapter, (3), Y48B Tool, C249 Die, (1), Y60BHU Tool, L249 Die, (2), Die Index: K840 Or 249 Or 11A

General

Application

For ACSR/6201/5005 (Compressed/Compact), Aluminum

Catalog Number

YCAK28R4N

Die Index

249

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Prefilled Oxide Inhibitor

Y

Sub Brand

TERMINALS

Trade Name

HYLUG™

Type

YCAK-R-N, Terminal

UPC

781810016749

UPC 14 Digit GTIN

00781810016749

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - ACSR Str Size

4/0 (6-1) AWG;4/0 (6-7) AWG

Conductor - ACSR Str Size Range

4/0 (6-1) AWG;4/0 (6-7) AWG

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

1