HUBBELL CANADA
Image of YCAK31A2G1 YCAK31A2G1, Al lug, Prefilled with PENETROX Oxide Inhibitor

YCAK31A2G1, Al lug, Prefilled with PENETROX Oxide Inhibitor

Brand: Burndy

Catalog ID: YCAK31A2G1

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, 6.22 IN L.

General

Catalog Number

YCAK31A2G1

Die Index

317;705

Material

Aluminum Alloy, Cast

Physical Attribute - Pad Configuration

2 Hole NEMA

Physical Attribute - Tongue Type

Standard

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810810286

UPC 14 Digit GTIN

00781810810286

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - D inch

3 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

1.25 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

10