HUBBELL CANADA
Image of YCAK33R4N YCAK33R4N, Al compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 336.4 kcmil ACSR, 397.5 kcmil Al

YCAK33R4N, Al compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 336.4 kcmil ACSR, 397.5 kcmil Al

Brand: Burndy

Catalog ID: YCAK33R4N

Al Compression terminal, 336.4 Kcmil ACSR(26-7, 30-7) str 397.5 Kcmil Al(19)Str, .56"stud, 7.34"L, , 316 index.

Compression Terminal, 4-Hole NEMA Pad, 1/2" Stud, 1-3/4" Spacing

General

Application

For ACSR/6201/5005 (Compressed/Compact), Aluminum

Catalog Number

YCAK33R4N

Die Index

316

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Prefilled Oxide Inhibitor

Y

Sub Brand

TERMINALS

Trade Name

HYLUG™

Type

YCAK-R-N, Terminal

UPC

781810810231

UPC 14 Digit GTIN

00781810810231

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - ACSR Str Size

336.4 (26-7) kcmil;336.4 (30-7) kcmil

Conductor - ACSR Str Size Range

336.4 (26-7) kcmil;336.4 (30-7) kcmil

Conductor - AL Str Size

397.5 kcmil

Conductor - AL Str Size Range

397.5 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

10