HUBBELL CANADA
Image of YCAK361A4N YCAK361A4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

YCAK361A4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAK361A4N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus.

General

Catalog Number

YCAK361A4N

Die Index

469

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Prefilled Oxide Inhibitor

Y

UPC

781810016848

UPC 14 Digit GTIN

00781810016848

Dimensions

Dimension - Bolt Hole Size inch

0.5 in

Dimension - Hole Size inch

0.56 in

Dimension - Pad Width inch

3.00 in

Conductor Related

Conductor - ACSR Str Size

477 kcmil (18-1 STR)

Conductor - AL Str Size

500 kcmil (37,61 STR)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

8