HUBBELL CANADA
Image of YCAK361R2G2 YCAK361R2G2, Aluminum alloy terminal, 2-Hole, 477 AL, 397.5 ACSR

YCAK361R2G2, Aluminum alloy terminal, 2-Hole, 477 AL, 397.5 ACSR

OR

Brand: Burndy

Catalog ID: YCAK361R2G2

Cast Aluminum Alloy Terminal, 2 Pad Holes, 477 kcmil (19,37) Al , 397.5 kcmil (26-7) ACSR.

General

Catalog Number

YCAK361R2G2

Material

Aluminum

Prefilled Oxide Inhibitor

Y

UPC

781810016800

UPC 14 Digit GTIN

00781810016800

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - Pad Width inch

1.25 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1