
Brand: Burndy
Catalog ID: YCAK39A2G2
Application
For Aluminum Concentric And Compact
Catalog Number
YCAK39A2G2
Die Index
608;786
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Physical Attribute - Tongue Type
Standard
Prefilled Oxide Inhibitor
Y
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
YCAK-A, Terminal
UPC
781810810347
UPC 14 Digit GTIN
00781810810347
Dimension - B Length fraction
6-15/16 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Hole Size inch
0.56 in
Dimension - Pad Width inch
1.50 in
Physical Attribute - Tongue Angle
Straight
Conductor - AL Str Size
750 kcmil
Conductor - AL Str Size Range
750 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Configuration
2 Hole NEMA
Carton Quantity
20