HUBBELL CANADA
Image of YCB38R26U YCB38R26U, CRIMPIT™ Series Hot Tap, 336.4 kcmil (26/7), 556.5 (18/1) kcmil ACSR, 397.5 kcmil 600(61) kcmil Cu or Al

YCB38R26U, CRIMPIT™ Series Hot Tap, 336.4 kcmil (26/7), 556.5 (18/1) kcmil ACSR, 397.5 kcmil 600(61) kcmil Cu or Al

Brand: Burndy

Catalog ID: YCB38R26U

Crimpit Stirrup, 397.5 (19) - 600 (61) Al 336.4 (26-7) - 556.5 (18-1) ACSR, 2-1/8 in L, N Dies.

  • Combines Figure 6-Shaped aluminum CRIMPIT Tap Connector with Tin-Plated Copper Bail
  • Can be gripped in tool and slipped over line for easy installation
  • Prefilled with PENETROX Joint Compound and stripsealed

General

Application

For Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors

Catalog Number

YCB38R26U

Die Index

N

EU RoHS Indicator

Yes

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Series

CRIMPIT™ Series

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810014110

UPC 14 Digit GTIN

00781810014110

Dimensions

Dimension - Bail Size

0.325 in

Dimension - Height inch

2.28 in

Dimension - Height mm

57.2 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Conductor Related

Conductor - ACSR Str Size

336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil

Conductor - ACSR Str Size Range

336.4 (26/7) Linnet kcmil-556.5 (24/7) Parakeet kcmil

Conductor - AL Str Size

397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

397 kcmil - 600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

2250