HUBBELL CANADA
Image of YCB4U1 YCB4U1,CRIMPIT™ Series HOT TAP, 4 (6-1) AWG, 4(7-1) AWG ACSR,4 AWG Cu or Al

YCB4U1,CRIMPIT™ Series HOT TAP, 4 (6-1) AWG, 4(7-1) AWG ACSR,4 AWG Cu or Al

Brand: Burndy

Catalog ID: YCB4U1

CRIMPIT™ HOT TAP, 4 (6-1) AWG, 4(7-1) AWG, ACSR: 4 AWG Cu or Al.

General

Catalog Number

YCB4U1

Die Index

D

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Series

CRIMPIT™ Series

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810151655

UPC 14 Digit GTIN

00781810151655

Dimensions

Dimension - Bail Size

0.258 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

4.00 in

Dimension - Height inch

1.47 in

Dimension - Height mm

38.1 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Conductor Related

Conductor - AAAC 6201 Size

48.69 (7) kcmil

Conductor - ACSR Cmpt Size

4 AWG

Conductor - ACSR Str Size

4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size Range

4 (6/1) Swan AWG-4 (7/1) Swanate AWG

Conductor - AL Str Size

4 AWG

Conductor - AL Str Size Range

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor Type

  • ACSR Str-Size
  • AL Str-Size
  • CU Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3600