HUBBELL CANADA
Image of YCHC34TC2 YCHC34TC2, Compression C-Tap

YCHC34TC2, Compression C-Tap

Brand: Burndy

Catalog ID: YCHC34TC2

Cu compression C-Tap, 500-4/0(350-4/0)(Main), 2-6 Str./Sol(2-8)(Tap), 8-14(8-14)(Tap2), Tin plated, Brown, 1104 Index , Flame retardent.

  • Range taking C-tap that allows for less inventory as one C-tap can accommodate a multitude of wire combinations
  • Manufactured from high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping

General

Application

Wire Tap

Catalog Number

YCHC34TC2

Color Code

Brown

Die Index

1104

EU RoHS Indicator

Yes

Finish Type

Material

COPPER

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YCHC Series

UPC

781810013731

UPC 14 Digit GTIN

00781810013731

Dimensions

Dimension - Height inch

2.45 in

Dimension - Strip Length inch

1 in

Dimension - Width inch

1.26 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex I Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex K Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex M Run Range

4/0 AWG-350 kcmil

Conductor - Copper Solid Tap

6;5;4;3;2

Conductor - Copper Str Run

500 KCMIL-4/0 AWG

Conductor - Copper Str Run Range

500 KCMIL-4/0 AWG

Conductor - Copper Str Tap

2 AWG-6 AWG

Conductor - Copper Str Tap Range

2 AWG-6 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

4625