HUBBELL CANADA
Image of YCHC8TC8 YCHC8TC8, Compression C-Tap, Run #8-#12 AWG, Tap #8-#12 AWG

YCHC8TC8, Compression C-Tap, Run #8-#12 AWG, Tap #8-#12 AWG

Brand: Burndy

Catalog ID: YCHC8TC8

Cu C-Tap compression connector, # 8-12(8-12)(Main),8-12(8-12)(Tap1), Tin plated, Red, 240 index.

  • Range taking C-tap that allows for less inventory as one C-tap can accommodate a multitude of wire combinations
  • Manufactured from high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping

General

Application

Wire Tap

Catalog Number

YCHC8TC8

Color Code

Red

Die Index

240

Finish Type

Material

COPPER

Trade Name

CRIMPIT™

Type

YCHC Series

UPC

781810013823

UPC 14 Digit GTIN

00781810013823

Dimensions

Dimension - Height inch

0.53 in

Dimension - Strip Length inch

5/8

Dimension - Width inch

0.34 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

8 AWG-12 AWG

Conductor - Copper Str Run Range

8 AWG-12 AWG

Conductor - Copper Str Tap

8 AWG-12 AWG

Conductor - Copper Str Tap Range

8 AWG-12 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

96000