
Brand: Burndy
Catalog ID: YCR28RG5
Catalog Number
YCR28RG5
Die Index
654;705
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYREDUCER™
UPC
781810112960
UPC 14 Digit GTIN
00781810112960
Dimension - B Length fraction
2-7/8 in
Dimension - Length BB inch
2.88 in
Dimension - Outside Diameter inch
1.06 in
Conductor - ACSR Str Size A
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size A Range
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size B
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size A
4/0 AWG
Conductor - AL Str Size A Range
4/0 AWG
Conductor - AL Str Size B
1/0 AWG
Conductor - AL Str Size B Range
1/0 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size A Range
4/0 AWG
Conductor - Copper Str Size B
1/0 AWG
Conductor - Copper Str Size B Range
1/0 AWG
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Pallet Quantity
4440