
Brand: Burndy
Catalog ID: YCR291RG4
Catalog Number
YCR291RG4
Die Index
317;705
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYREDUCER™
UPC
781810088920
UPC 14 Digit GTIN
00781810088920
Dimension - B Length fraction
3 in
Dimension - Length BB inch
3 in
Dimension - Outside Diameter inch
1.25 in
Conductor - ACSR Str Size A
266.8 (18/1) Waxwing kcmil
Conductor - ACSR Str Size A Range
266.8 (18/1) Waxwing kcmil
Conductor - ACSR Str Size B
4/0 (6/1) Penquin
Conductor - ACSR Str Size B Range
4/0 (6/1) Penquin
Conductor - AL Str Size A
250 kcmil;266.8 kcmil
Conductor - AL Str Size A Range
250 kcmil-266.8 kcmil
Conductor - AL Str Size B
4/0 AWG
Conductor - AL Str Size B Range
4/0 AWG
Conductor - Copper Str Size A
250 kcmil
Conductor - Copper Str Size A Range
250 kcmil
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG
Conductor Type
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
2940