HUBBELL CANADA
Image of YCS26A YCS26A, Aluminum Sleeve

YCS26A, Aluminum Sleeve

Brand: Burndy

Catalog ID: YCS26A

Aluminum sleeve designed to withstand jumper loop tensile and vibration stresses. Made of aluminum with staked cable stop. ANSI C119.4 CLASS 1A(PARTIAL TENSION),Die Index: 245.

General

Catalog Number

YCS26A

Die Index

245

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810820520

UPC 14 Digit GTIN

00781810820520

Dimensions

Dimension - Outside Diameter inch

0.70 in

Conductor Related

Conductor - AL Str Size

2/0 (7) AWG

Conductor - AL Str Size Range

2/0 (7) AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

11600