Brand: Burndy
Catalog ID: YCS27A
Catalog Number
YCS27A
Die Index
247
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810100424
UPC 14 Digit GTIN
00781810100424
Dimension - Outside Diameter inch
0.77 in
Conductor - AL Str Size
3/0 (7, 19) AWG
Conductor - AL Str Size Range
3/0 (7, 19) AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
9800