HUBBELL CANADA
Image of YCS27R YCS27R, Aluminum Sleeve, Staked Cable Stop

YCS27R, Aluminum Sleeve, Staked Cable Stop

Brand: Burndy

Catalog ID: YCS27R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 5-3/4 IN L.

General

Application

HYSPLICE sleeve designed to withstand jumper loop tensile and vibration stresses

Catalog Number

YCS27R

Die Index

247

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

Type

YCS-R

UPC

781810015025

UPC 14 Digit GTIN

00781810015025

Dimensions

Dimension - Outside Diameter inch

0.78 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-110.8 (12/7) Minorca kcmil

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

7400