HUBBELL CANADA
Image of YCS27RL YCS27RL, Aluminum Loop Splice

YCS27RL, Aluminum Loop Splice

Brand: Burndy

Catalog ID: YCS27RL

Al Tube UNISPLICE, Loop, 3/0 AWG ACSR/AAAC/AAC.

General

Catalog Number

YCS27RL

Die Index

658

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810171042

UPC 14 Digit GTIN

00781810171042

Dimensions

Dimension - Outside Diameter inch

0.91 in

Conductor Related

Conductor - AAAC 5005 Size

3/0 AWG

Conductor - AAAC 6201 Size

3/0 AWG

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG

Conductor - AL Str Size

3/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

7400