
Brand: Burndy
Catalog ID: YCS28
Application
For Copper Conductors
Catalog Number
YCS28
Die Index
168
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
3
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS
UPC
781810014219
UPC 14 Digit GTIN
00781810014219
Dimension - A Outside Diameter inch
0.89 in
Dimension - B Length fraction
1-8/17 in
Dimension - B Outside Diameter inch
0.89 in
Conductor - Copper Str Size Range
4/0 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
3
Carton Quantity
25
Pallet Quantity
5800