HUBBELL CANADA
Image of YCS28RL YCS28RL, Aluminum Sleeve, Staked Cable Stop

YCS28RL, Aluminum Sleeve, Staked Cable Stop

Brand: Burndy

Catalog ID: YCS28RL

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 5-1/4 IN L.

General

Catalog Number

YCS28RL

Die Index

654

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICE™

UPC

781810820506

UPC 14 Digit GTIN

00781810820506

Dimensions

Dimension - Outside Diameter inch

1.02 in

Conductor Related

Conductor - AAAC 5005 Size

4/0 AWG

Conductor - AAAC 6201 Size

4/0 AWG

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

7400