HUBBELL CANADA
Image of YCS301A YCS301A, Aluminum Sleeve

YCS301A, Aluminum Sleeve

Brand: Burndy

Catalog ID: YCS301A

Aluminum sleeve designed to withstand jumper loop tensile and vibration stresses. Made of aluminum with staked cable stop. ANSI C119.4 CLASS 1A(PARTIAL TENSION),Die Index: 321.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-Filled with PENETROX Joint Compound and Capped

General

Application

For All Aluminum, Compressed And Compact Conductors

Catalog Number

YCS301A

Die Index

321

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YCS-A

UPC

781810015100

UPC 14 Digit GTIN

00781810015100

Dimensions

Dimension - Outside Diameter inch

1.06 in

Conductor Related

Conductor - AL Str Size

336.4 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

7400