
Brand: Burndy
Catalog ID: YCS31
Catalog Number
YCS31
Die Index
267
Material
Copper
Prefilled Oxide Inhibitor
N
Trade Name
HYSPLICE™
UPC
781810014240
UPC 14 Digit GTIN
00781810014240
Dimension - A Outside Diameter inch
1.17 in
Dimension - B Length fraction
2-16/39 in
Dimension - B Outside Diameter inch
1.17 in
Dimension - Length BB inch
2.41 in
Conductor - Copper Str Size Range
350 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
15
Pallet Quantity
1740