
Brand: Burndy
Catalog ID: YCS34
Catalog Number
YCS34
Die Index
210
Material
Copper
Physical Attribute - Number of Crimps Required
2
Prefilled Oxide Inhibitor
N
Trade Name
HYSPLICE™
UPC
781810820605
UPC 14 Digit GTIN
00781810820605
Dimension - A Outside Diameter inch
1.38 in
Dimension - B Length fraction
2-1/2 in
Dimension - B Outside Diameter inch
1.38 in
Conductor - Copper Str Size Range
500 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
2
Carton Quantity
10
Pallet Quantity
1480