
Brand: Burndy
Catalog ID: YCS361R
Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Catalog Number
YCS361R
Die Index
327
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS-R
UPC
781810820575
UPC 14 Digit GTIN
00781810820575
Dimension - B Length fraction
4-3/50 in
Dimension - Outside Diameter inch
1.3 in
Conductor - ACSR Str Size
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
477 kcmil (18/1)
Conductor - AL Str Size Range
477 kcmil
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
3600