Brand: Burndy
Catalog ID: YCS37R
Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Catalog Number
YCS37R
Die Index
261
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS-R
UPC
781810015063
UPC 14 Digit GTIN
00781810015063
Dimension - B Length fraction
4-22/71 in
Conductor - AAAC 5005 Size
559.5 (19)
Conductor - AAAC 5005 Size Range
559.5 (19)
Conductor - AAAC 6201 Size
559.5 (19)
Conductor - AAAC 6201 Size Range
559.5 (19)
Conductor - ACSR Str Size
477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Size Range
477.0 (24/7) Flicker-477.0 (30/7) Hen
Conductor - AL Str Size
556.5
Conductor - AL Str Size Range
556.5
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Pallet Quantity
2880