
Brand: Burndy
Catalog ID: YCS391A
Application
For All Aluminum, Compressed And Compact Conductors
Catalog Number
YCS391A
Die Index
342
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS-A
UPC
781810015155
UPC 14 Digit GTIN
00781810015155
Dimension - B Length fraction
5-4/25 in
Dimension - Outside Diameter inch
1.67 in
Conductor - ACAR Str Size
750 (37) kcmil
Conductor - ACAR Str Size Range
750 (37) kcmil
Conductor - ACSS Str Size
795 (54/7) kcmil
Conductor - ACSS Str Size Range
795 (54/7) kcmil
Conductor - AL Str Size
759 kcmil (1.026)
Conductor - AL Str Size Range
8 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
8
Pallet Quantity
1344