HUBBELL CANADA
Image of YCS39R YCS39R, Aluminum Sleeve, Staked Cable Stop

YCS39R, Aluminum Sleeve, Staked Cable Stop

Brand: Burndy

Catalog ID: YCS39R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 10-3/4 IN L.

General

Catalog Number

YCS39R

Die Index

608

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810015070

UPC 14 Digit GTIN

00781810015070

Dimensions

Dimension - B Length fraction

5-22/71 in

Conductor Related

Conductor - AAAC 5005 Size

652.4 (19)

Conductor - AAAC 5005 Size Range

652.4 (19) kcmil

Conductor - AAAC 6201 Size

652.4 (19)

Conductor - AAAC 6201 Size Range

652.4 (19)

Conductor - ACSR Str Size

556.5 (24/7) Parakeet;556.5 (26/7) Dove

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet-556.5 (26/7) Dove

Conductor - AL Str Size

556.5

Conductor - AL Str Size Range

556.5

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

1680