HUBBELL CANADA
Image of YCS43R YCS43R, Aluminum Sleeve, Staked Cable Stop

YCS43R, Aluminum Sleeve, Staked Cable Stop

Brand: Burndy

Catalog ID: YCS43R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 10-5/8 IN L.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-Filled with PENETROX Joint Compound and Capped

General

Application

For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors

Catalog Number

YCS43R

Die Index

292;319

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YCS-R

UPC

781810015087

UPC 14 Digit GTIN

00781810015087

Dimensions

Dimension - B Length fraction

5-1/4 in

Conductor Related

Conductor - AAAC 5005 Size

740.8 (37) kcmil

Conductor - AAAC 5005 Size Range

740.8 (37) kcmil

Conductor - AAAC 6201 Size

740.8 (37) kcmil

Conductor - AAAC 6201 Size Range

740.8 (37) kcmil

Conductor - ACSR Str Size

605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil

Conductor - ACSR Str Size Range

605 (30/19) Teal kcmil-666.6 (24/7) Flamingo kcmil

Conductor - AL Str Size

636 kcmil

Conductor - AL Str Size Range

636 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

900