HUBBELL CANADA
Image of YCS45R YCS45R, Aluminum Sleeve, Staked Cable Stop

YCS45R, Aluminum Sleeve, Staked Cable Stop

Brand: Burndy

Catalog ID: YCS45R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), Index:352.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-Filled with PENETROX Joint Compound and Capped

General

Application

For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors

Catalog Number

YCS45R

Die Index

352

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YCS-R

UPC

781810015094

UPC 14 Digit GTIN

00781810015094

Dimensions

Dimension - B Length fraction

5-1/4 in

Conductor Related

Conductor - AAAC 5005 Size

927.2 (37)

Conductor - AAAC 5005 Size Range

927.2 (37)

Conductor - AAAC 6201 Size

927.2 (37)

Conductor - AAAC 6201 Size Range

927.2 (37)

Conductor - ACSR Str Size

795 (26/7) Drake

Conductor - ACSR Str Size Range

795 (26/7) Drake

Conductor - AL Str Size

795.5

Conductor - AL Str Size Range

795.5

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Pallet Quantity

1344