
Brand: Burndy
Catalog ID: YCS4R
Catalog Number
YCS4R
Die Index
237
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810014981
UPC 14 Digit GTIN
00781810014981
Dimension - B Length fraction
2-19/50 in
Dimension - Outside Diameter inch
0.4 in
Conductor - AAAC 5005 Size
48.69 (7) kcmil
Conductor - AAAC 5005 Size Range
48.69 (7) kcmil
Conductor - AAAC 6201 Size
48.69 (7) kcmil
Conductor - AAAC 6201 Size Range
48.69 (7) kcmil
Conductor - ACSR Cmpt Size
4 AWG
Conductor - ACSR Cmpt Size Range
4 AWG
Conductor - ACSR Str Size
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size
4 AWG (7)
Conductor - AL Str Size Range
4 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
24000