HUBBELL CANADA
Image of YCU25R YCU25R, Aluminum Repair Sleeve

YCU25R, Aluminum Repair Sleeve

Brand: Burndy

Catalog ID: YCU25R

Cast AL repair sleeve for restoring conductivity to damaged conductor, 8-3/4 IN L.

General

Catalog Number

YCU25R

Die Index

243

Material

Aluminum

Prefilled Oxide Inhibitor

Y

UPC

781810015209

UPC 14 Digit GTIN

00781810015209

Conductor Related

Conductor - ACSR Cmpt Size

1/0 AWG

Conductor - ACSR Cmpt Size Range

1/0 AWG

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1