HUBBELL CANADA
Image of YCU28R YCU28R, Aluminum Repair Sleeve

YCU28R, Aluminum Repair Sleeve

Brand: Burndy

Catalog ID: YCU28R

Cast AL repair sleeve for restoring conductivity to damaged conductor, 11-7/8 IN L.

  • For restoring conductivity to damaged conductors
  • Made of cast aluminum, sizes up through 266.8 kcmil are U-Shaped
  • for 300 kcmil and larger, sleeves are 2-Piece Interlocking elements
  • Use of PENETROX Joint Compound Required

General

Application

For ACSR and Compressed And Compact Conductors

Catalog Number

YCU28R

Die Index

249

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Sub Brand

REPAIR SLEEVE

Type

YCU-R

UPC

781810015261

UPC 14 Digit GTIN

00781810015261

Conductor Related

Conductor - ACSR Cmpt Size

4/0 AWG

Conductor - ACSR Cmpt Size Range

4/0 AWG

Conductor - ACSR Str Size

159 kcmil (12/7)

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG-159 (12/7) Guinea kcmil

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25