
Brand: Burndy
Catalog ID: YCU4R
Catalog Number
YCU4R
Die Index
237
Material
Aluminum
Prefilled Oxide Inhibitor
Y
UPC
781810015186
UPC 14 Digit GTIN
00781810015186
Conductor - ACSR Cmpt Size
4 AWG
Conductor - ACSR Cmpt Size Range
4 AWG
Conductor - ACSR Str Size
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size
4 AWG
Conductor - AL Str Size Range
4 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
19600