HUBBELL CANADA
Image of YDS25F YDS25F, Copper Full Tension Splice

YDS25F, Copper Full Tension Splice

Brand: Burndy

Catalog ID: YDS25F

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 1/0F COPPERWELD, Die Index: 568, Made of copper tubing, Installed with standard tools and dies.

General

Catalog Number

YDS25F

Die Index

568

Material

Copper

Physical Attribute - Number of Crimps Required

6

Prefilled Oxide Inhibitor

N

Trade Name

HYSPLICE™

UPC

781810000427

UPC 14 Digit GTIN

00781810000427

Dimensions

Dimension - Outside Diameter inch

0.76 in

Conductor Related

Conductor - CopperWeld Str Size

1/0 F AWG

Conductor - CopperWeld Str Size Range

1/0 F AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

6

Logistics

Carton Quantity

25

Pallet Quantity

2250