
Brand: Burndy
Catalog ID: YDS25R
Catalog Number
YDS25R
Connector Type
Splice
Die Index
242;243
Die Index - Element A
242
Die Index - Element B
243
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810015506
UPC 14 Digit GTIN
00781810015506
Dimension - Aluminum Sleeve Length inch
17 in
Dimension - L Length Overall mm
121 mm
Dimension - Length Overall inch
4.75 in
Dimension - Steel Sleeve Length inch
4.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor Type
ACSR C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
2400