
Brand: Burndy
Catalog ID: YDS26R
Catalog Number
YDS26R
Connector Type
Splice
Die Index
242;245
Die Index - Element A
242
Die Index - Element B
245
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810015513
UPC 14 Digit GTIN
00781810015513
Dimension - Aluminum Sleeve Length inch
19.75 in
Dimension - B Length inch
19.75 inch
Dimension - L Length Overall mm
502 mm
Dimension - Length Overall inch
19.73 in
Dimension - Outside Diameter inch
0.7 in
Dimension - Steel Sleeve Length inch
5.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
2/0 AWG
Conductor - ACSR Cmpt Size Range
2/0 AWG
Conductor - ACSR Str Size
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range
2/0 (6/1) Quail AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
20
Pallet Quantity
1920