
Brand: Burndy
Catalog ID: YDS26RLY
Catalog Number
YDS26RLY
Die Index
659
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
UNISPLICE™
UPC
781810821084
UPC 14 Digit GTIN
00781810821084
Dimension - B Length fraction
7-11/25 in
Dimension - Outside Diameter inch
0.83 in
Conductor - AAAC 5005 Size
155.4 (7) kcmil
Conductor - AAAC 5005 Size Range
155.4 (7) kcmil
Conductor - AAAC 6201 Size
155.4 (7) kcmil
Conductor - AAAC 6201 Size Range
155.4 (7) kcmil
Conductor - ACSR Cmpt Size
2/0 AWG
Conductor - ACSR Cmpt Size Range
2/0 AWG
Conductor - ACSR Str Size
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range
2/0 (6/1) Quail AWG
Conductor - AL Str Size
2/0 AWG
Conductor - AL Str Size Range
2/0 AWG
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
2400