
Brand: Burndy
Catalog ID: YDS27RLY
Catalog Number
YDS27RLY
Die Index
658
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
UNISPLICE™
UPC
781810015568
UPC 14 Digit GTIN
00781810015568
Dimension - B Length fraction
10-11/25 in
Dimension - Outside Diameter inch
0.91 in
Conductor - AAAC 5005 Size
195.7 (7) kcmil
Conductor - AAAC 5005 Size Range
195.7 (7) kcmil
Conductor - AAAC 6201 Size
195.7 (7) kcmil
Conductor - AAAC 6201 Size Range
195.7 (7) kcmil
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG
Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
1800