HUBBELL CANADA
Image of YDS2C3 YDS2C3, Copper Single Sleeve Full Tension Splice

YDS2C3, Copper Single Sleeve Full Tension Splice

Brand: Burndy

Catalog ID: YDS2C3

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #2 (3) Cu STR (Hard, Medium, or Soft Drawn), Die Index: 163, Made of copper tubing, Installed with standard tools and dies.

  • Copper Single Sleeve Full Tension Splice
  • Full Rated Breaking Strength of Hard, Medium, or Soft Drawn Solid Copper Conductor

General

Application

For Stranded Copper Conductors

Catalog Number

YDS2C3

Die Index

163

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

2

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YDS - C

UPC

781810820919

UPC 14 Digit GTIN

00781810820919

Dimensions

Dimension - B Length fraction

1-18/25 in

Dimension - Outside Diameter inch

0.53 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

100

Pallet Quantity

11100